{"product":{"productId":"agid.34363","price":19.49,"name":"Angle brackets for chain tensioner, Form C"},"currency":"EUR"}
- Smooth chain running
- Automatic re-adjustment
- Compensating chain elongation
- For tight spaces
- Reduced wear on chain links
Description
Material
Steel or stainless steel 1.4301.
Version
Steel powder coated.
Stainless steel bright.
Stainless steel bright.
Note
Angle bracket for easy mounting of the chain tensioner It offers additional flexibility for alignment and adjustment. The slotted holes enable easy readjustment when the usual tensioning range is exceeded. Misalignments can be compensated for by lateral adjustment.
Item number 22281-90-20000 is supplied with stainless steel fastening material (M6x40 cap screws, nuts and washers).
Item number 22281-90-20000 is supplied with stainless steel fastening material (M6x40 cap screws, nuts and washers).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.