{"product":{"productId":"agid.35233","price":3.98,"name":"Rubber buffers stainless steel type K conical with external thread, grey"},"currency":"EUR"}
Material
Metal parts stainless steel 1.4401.
Elastomer natural rubber medium hardness Shore 57A.
Version
Stainless steel bright.
Natural rubber grey.
Natural rubber grey.
Show more
Show less
Description
Material
Metal parts stainless steel 1.4401.
Elastomer natural rubber medium hardness Shore 57A.
Version
Stainless steel bright.
Natural rubber grey.
Natural rubber grey.
Note
Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.