{"product":{"productId":"agid.35402","price":507.38,"name":"Linear actuators aluminium, square, Form B"},"currency":"EUR"}
- Compact
- Versatile linear actuator
- Manual and motorised operation
Description
Material
Profile tube aluminium.
End caps aluminium
Spindle steel.
End caps aluminium
Spindle steel.
Version
Profile tube natural tone anodised.End caps black anodised.
Note
These linear actuators are used for linear movements and positioning. The slides are moved via a threaded spindle. This movement can be carried out either manually using a handwheel or via an electric drive. The slides are guided play-free on profile rails.
Temperature range
0 °C to +60 °C
Accessory
Stainless steel or aluminium actuator for linear actuators 85000-50.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.