{"product":{"productId":"agid.35579","price":35.86,"name":"Tube clamps base, plastic for round tubes, two-legs with cross connector, Form A"},"currency":"EUR"}
- Construction element for assembling profiles and systems
- Tube clamps suitable for conveyor belts
- Cross connector for greater stability
Description
Material
Thermoplastic.
Screws and nuts stainless steel 1.4301.
Version
Black.
Screws and nuts bright.
Screws and nuts bright.
Note
The round tube is clamped via two screws. This tube clamp is suitable for levelling feet with M16 thread.
These two-legged tube clamps with cross connector can be used to further stabilise conveyor systems.
Suitable for DIN EN 10220 steel tubes.
Form A: Tube clamp with legs at 180° angle.
Form B: Tube clamps with legs at 120° angle.
These two-legged tube clamps with cross connector can be used to further stabilise conveyor systems.
Suitable for DIN EN 10220 steel tubes.
Form A: Tube clamp with legs at 180° angle.
Form B: Tube clamps with legs at 120° angle.
On request
Galvanised steel screws and nuts
Other materials and colours.
Other materials and colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.