Centric-vice for quick-action clamps aluminium hard-coated 34010-500351
- Pour la mesure de pièces sur les tables de machines-outils
- Surfaces traitées et usinées
- Avec broches supplémentaires pour le support de pièces complexes
Sales unit
€1,736.05
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Centric-vice
Version 1
for quick-action clamps
Version 2
with accessories
Main
material
aluminium
Surface finish
body
hard-coated
Component
material
steel
Surface finish
component
surface hardened
B=Width
150
D=diameter
4,05
H=Height
74
L=Length
3
SW=key width
5,9
B1
60
B2
40
B3
5
B4
50
H1
77
L1
25
L2
25
L3
60
L4
6,5
L5
6,5
Travel
S
0-120
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
Material
Body aluminium.
Jaws steel.
Jaws steel.
Version
Body hard-coated.
Jaws surface-hardened and precision-ground.
Jaws surface-hardened and precision-ground.
Note
The precision centric vice is a flexible solution for positioning and securing workpieces quickly and easily for measurement on measuring machines. Clamping is carried out via the offset jaws or pins that can be inserted into the jaws. This also enables workpieces with internal bores to be clamped.
The precision centric vice can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the centric vice to be mounted quickly and effectively on various quick-release holders.
The precision centric vice can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the centric vice to be mounted quickly and effectively on various quick-release holders.
Scope of delivery
Adjustable length stop, 4 DIN 6325 4x20 cap screws and operating tools.
Drawing reference
1) adjustable length stop
2) parallel pin
2) parallel pin
Accessory
Accessories 33225.
Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.