EN
Choose your language
Designation
Swivel castor
Version 1
with locking system
Main material
polyurethane
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 9/16
D=Rollendurchmesser in Zoll
5
H=Gesamthöhe in Zoll
6 1/8
A in inch
1 5/8
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible load lbs
1930
R in inch
4 1/8
Wheel bearing
Ball bearing
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
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 5” the wheels have spokes.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought