EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Form
A
Main material
polyamide
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 7/16
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 1/2
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible load lbs
2755
R in inch
2
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel plate. Wheels PA 6.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté