EN
Choose your language
Designation
Swivel castor
Version 1
with locking system
Form
C
Main material
polyamide
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 7/16
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 1/2
A in inch
1 3/4
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible load lbs
2755
R in inch
3 3/4
Wheel bearing
Ball bearing
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
Corps en tôle d’acier. Roues en PA 6.
Finition
Corps moulé. Corps de roulette pivotante avec double roulement à billes dans la couronne pivotante et protection anti-chocs. Roues avec roulement à billes.
Nota
Axe vissé. Roues résistantes aux chocs et aux collisions.
Plage de température
-20 °C jusqu’à +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought