EN
Choose your language
Designation
Fastening set
Version 1
for thin wall parts
Main material
steel
Surface finish body
black oxidised
D1=Thread
M20x1,5
D2=Outside diameter
26
D3=Fastening hole
22
D=diameter
21,8
L3=wall thickness
2,5-3,5
SW=key width
27
T=clamping length
3
L
10
L1
2
L2
15
Size
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Description du produit
Les kits de fixation pour pièces à parois minces servent à fixer des doigts d'indexage sur des tôles, par exemple.
Matière

Acier de décolletage ou Inox 1.4305.

Finition
Acier de décolletage : bruni.
Acier inoxydable naturel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought