Élément de commande à bouton étoile acier inoxydable naturel 03096-07-1211306
- For single or double Bowden cable systems
- Flexible grip connection and different grip shapes
- Ergonomically optimised actuating position possible
Unité de vente
49,14 €
hors TVA
Ajouté à votre panier
Désignation
Élément de commande
Modèle 1
à bouton étoile
Forme
B
Type de forme
avec fonction de verrouillage
Matériau
du corps de base
acier inoxydable
Surface
du corps de base
naturel
Matériau
des composants
thermoplastique
Coloris
des composants
gris foncé RAL 7021
D1=Filetage
M20x1,5
D=diamètre
6
L=Longueur
68
Code acier
1.4305
Course
S
6
D2
40
L1
25
L2
10
L3
21,2
L4
8
Raccord de câble Bowden
simple
SW
22
Taille
1
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
Product description
The operating elements for manual operation of the Bowden cable systems were specially designed to match the system-compatible indexing plungers. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Differing grip geometries enable optimal handling for the respective application.
Actuation variants: with detent function, without detent function, with rotation lock, rotary cam.
Grip types: Mushroom grip, T-grip, star grip, clamping lever.
Actuation variants: with detent function, without detent function, with rotation lock, rotary cam.
Grip types: Mushroom grip, T-grip, star grip, clamping lever.
Material
Actuating element 1.4305.
Grip thermoplastic.
Setscrew brass.
Version
Stainless steel parts bright.
Setscrew galvanised.
Plastic grip available in various colours.
Setscrew galvanised.
Plastic grip available in various colours.
Note for ordering
We recommend using the online shop configurator to create a complete system with ease.
Note
When installing the Bowden cables, the following points should be noted:
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
Scope of delivery
Élément de commande avec poignée en plastique et vis d’arrêt en option.
Sur demande
Finitions spéciales.
Indication de dessin
1) Raccord de câble Bowden simple
2) Raccord de câble Bowden double
3) Raccord de câble Bowden simple avec vis d’arrêt
2) Raccord de câble Bowden double
3) Raccord de câble Bowden simple avec vis d’arrêt
Accessoire
Doigt d’indexage 03096-08.
Doigt d’indexage 03096-09.
Écrous hexagonaux 07212.
Supports de doigt d’indexage 03099.
Câbles Bowden 03096-14.
Câbles métalliques 03096-15.
Gaines de câble 03096-20.
Embouts 03096-25.
Vis d’arrêt 03096-30.
Collecteur de câbles Bowden 03096-50.
Doigt d’indexage 03096-09.
Écrous hexagonaux 07212.
Supports de doigt d’indexage 03099.
Câbles Bowden 03096-14.
Câbles métalliques 03096-15.
Gaines de câble 03096-20.
Embouts 03096-25.
Vis d’arrêt 03096-30.
Collecteur de câbles Bowden 03096-50.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.