FR
Sélectionnez votre langue
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Modèle 2
Eco
Forme
A
Type de forme
sans encoche d’arrêt, sans contre-écrou
Type de produit
standard
Matériau du corps de base
acier
Surface du corps de base
non traité
Matériau des composants
thermoplastique
Coloris des composants
gris foncé RAL 7021
D1=Filetage
M6
D=diamètre de boulon
3
L=Longueur
31,5
Contre-écrou
sans contre-écrou
Couple de serrage max. Nm
2
Course S
3,5
D2
14
F x 30°
0,8
Force du ressort finale F2 env. N
10
Force du ressort initiale F1 env. N
4
L1
12
L2
5
L3
10
SW1
6
Taille
9
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The smaller machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Mushroom grip black grey RAL7021.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Other customers also bought