Indexing plunger without locking slot stainless steel bright 03089-1711051
- Les doigts d'indexage (boulons d'arrêt) permettent le blocage et l'encliquètement.
- Domaines d'application : construction de machines, fabrication d'appareils, construction de dispositifs, technique de mesure, ménages
- Stabilité élevée
- Inox 1.4305, 1.4034, 1.4404
Sales unit
23,28 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Forme
A
Type de forme
sans encoche d’arrêt, sans contre-écrou
Type de produit
standard
Matériau
du corps de base
acier inoxydable
Surface
du corps de base
naturel
Matériau
des composants
acier inoxydable
Surface
des composants
grenaillé
D1=Filetage
M10x1
D=diamètre de boulon
5
L=Longueur
50
Code acier
1.4404
Contre-écrou
sans contre-écrou
Course
S
5
D2
21
F x 30°
1,3
Force du
ressort finale
F2 env. N
12,5
Force du
ressort initiale
F1 env. N
4
L1
17
L2
7
L3
15
SW1
13
Taille
1
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
Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material
Stainless steel A2 version:
Threaded sleeve and mushroom grip 1.4305.
hardened indexing pin 1.4034.
Non-hardened indexing pin 1.4305.
Spring 1.4310.
Stainless steel A4 version:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401 or 1.4571.
Version
Stainless steel A2 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.