EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Form
H
Product type
without collar
Main material
stainless steel
Surface finish body
not hardened
Component material
stainless steel
D1=Thread
M24x2
D=pin diameter
16
L=Length
106
D2
40
Fx30°
3,2
L1
50
L2
40
Locknut
with locknut
SW
36
Size
5
Spring force final pressure F2 approx. N
46
Spring force initial pressure F1 approx. N
20
Steel code
1.4305
Travel S
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
Corps fileté 1.4305.
Doigt d’arrêt trempé 1.4034.
Doigt d’arrêt non trempé 1.4305.

Bouton de manœuvre 1.4305.

Finition
Corps fileté brut.
Doigt d’arrêt trempé et rectifié, brut.
Doigt d’arrêt non trempé et non rectifié, brut.

Bouton de manœuvre tourné de précision.
Finition
Poli, doigt rectifié
Nota
A screw-in washer can be supplied to aid screwing in the indexing plungers. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought