EN
Choose your language
Désignation
Doigt d'indexage
Modèle 1
avec encoche d’arrêt
Modèle 2
version courte eco
Forme
D
Type de forme
avec encoche d'arrêt avec contre-écrou
Type de produit
version courte
Matériau du corps de base
acier
Surface du corps de base
non traité
Matériau des composants
thermoplastique
Coloris des composants
gris foncé RAL 7021
D1=Filetage
M10x1
D=diamètre de boulon
6
L=Longueur
41,7
Code acier
1.0715
Contre-écrou
avec contre-écrou
Couple de serrage max. Nm
15
Course S
6
D2
25
F x 30°
1,8
Force du ressort finale F2 env. N
12
Force du ressort initiale F1 env. N
6
L1
10
L2
8
SW1
14
SW2
17
Taille
2
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The tighter machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Mushroom grip black grey RAL7021.
Note
Lors du montage, il convient de respecter le couple de serrage max. indiqué.
Sur demande
Finitions spéciales.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté