Doigt d'indexage avec encoche d’arrêt acier traitée 03089-3206
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Easy handling
- Material: steel or stainless steel
Unité de vente
12,27 €
hors TVA
Ajouté à votre panier
Désignation
Doigt d'indexage
Modèle 1
avec encoche d’arrêt
Forme
C
Type de forme
avec encoche d'arrêt sans contre-écrou
Type de produit
standard
Matériau
du corps de base
acier
Surface
du corps de base
traitée
Matériau
des composants
thermoplastique
Coloris
des composants
gris foncé RAL 7021
D1=Filetage
M12x1,5
D=diamètre de boulon
6
L=Longueur
51,7
Contre-écrou
sans contre-écrou
Course
S
6
D2
25
F x 30°
1,8
Force du
ressort finale
F2 env. N
14
Force du
ressort initiale
F1 env. N
6
L1
20
L2
8
L3
17
SW1
14
Taille
2
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
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version A1:
Threaded sleeve 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.
Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.