FR
Sélectionnez votre langue
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Forme
A
Type de forme
sans encoche d’arrêt, sans contre-écrou
Type de produit
standard
Matériau du corps de base
acier inoxydable
Surface du corps de base
non traité
Matériau des composants
thermoplastique
Coloris des composants
rouge traffic RAL 3020
D1=Filetage
M6x0,75
D=diamètre de boulon
3
L=Longueur
31,5
Code acier
1.4305
Contre-écrou
sans contre-écrou
Course S
3,5
D2
14
F x 30°
0,8
Force du ressort finale F2 env. N
10
Force du ressort initiale F1 env. N
4,5
L1
12
L2
5
L3
10
SW1
8
Taille
9
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged.
Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version A1:
Threaded sleeve 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.

Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

D'autres clients ont également acheté