Doigt d'indexage avec capteur d'état acier inoxydable non traité 03090-01-14105
- No interfering edges
- Intelligent battery management allows long running time
- Wireless transfer of actuation status
- Laborious cable connections no longer necessary
Unité de vente
154,37 €
hors TVA
Ajouté à votre panier
Désignation
Doigt d'indexage
Modèle 1
avec capteur d'état
Forme
D
Type de forme
avec encoche d'arrêt avec contre-écrou
Type de produit
standard
Matériau
du corps de base
acier inoxydable
Surface
du corps de base
non traité
Matériau
des composants
thermoplastique
Coloris
des composants
gris foncé RAL 7021
D1=Filetage
M10x1
D=diamètre de boulon
5
L=Longueur
57
Classe de marchandises dangereuses
classe de marchandise dangereuse 9
Contre-écrou
avec contre-écrou
Course
S
5
D2
35
F x 30°
1,3
Force du
ressort finale
F2 env. N
12
Force du
ressort initiale
F1 env. N
5
L1
17
L2
7
L3
15
N° ONU
UN 3091
SW1
13
SW2
17
Taille
1
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
not yet identified
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Material
Steel version:
Threaded sleeve and locking pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened $s14035..
Mushroom grip and cap black-grey thermoplastic.
Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Application
Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.
Advantages
Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Accessory
85875 Gateway
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.