Indexing plunger mini zinc blue-passivated 03098-40-31050584
- Forme compacte
- Faible encombrement
- -
- -
Unité de vente
€5.94
hors TVA
Ajouté à votre panier
Désignation
Doigt d'indexage
Modèle 1
mini
Modèle 2
avec bride de fixation
Forme
C
Type de forme
avec encoche d'arrêt sans contre-écrou
Type de produit
standard
Matériau
du corps de base
zinc
Surface
du corps de base
passivé bleu
Matériau
des composants
thermoplastique
Coloris
des composants
rouge traffic RAL 3020
A=Entraxe
30
D=diamètre de boulon
5
L=Longueur
32
B1
40
B2
18
Course
S
5
D1
10
D2
25
D4
4,5
D5
9,5
F x 30°
1,3
Force du
ressort finale
F2 env. N
12,5
Force du
ressort initiale
F1 env. N
4,5
L1
2,5
L2
24,5
L3
30,5
L4
5
L5
4
SW1
13
Taille
1
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
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material
Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Mounting flange blue passivated.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note
In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.
Accessory
Countersunk screws 07175.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.