Indexing plunger without locking slot steel hardened 03098-1308
- Les doigts d'indexage (boulons d'arrêt) permettent le blocage et l'encliquètement.
- Domaines d'application : construction de machines, fabrication d'appareils, construction de dispositifs, technique de mesure, ménages
- Stabilité élevée
- Matériau : acier ou Inox
Unité de vente
12,25 €
hors TVA
Ajouté à votre panier
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Forme
L
Type de produit
sans embase
Matériau
du corps de base
acier
Surface
du corps de base
traitée
Matériau
des composants
thermoplastique
Coloris
des composants
gris foncé RAL 7021
D1=Diamètre extérieur
18
D=diamètre de boulon
8
L=Longueur
74
Classe de résistance
5.8
Contre-écrou
sans contre-écrou
Course
S
8
D2
33
F x 30°
2,3
Force du
ressort finale
F2 env. N
35
Force du
ressort initiale
F1 env. N
15
L1
36
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
Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Special grips can be fitted on the projecting threaded pin of Form N. This pin is also suitable for actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with Bowden cables.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
Special grips can be fitted on the projecting threaded pin of Form N. This pin is also suitable for actuating the indexing plunger e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote controlled with Bowden cables.
Material
Steel version:
Sleeve 1.0403.
Indexing pin free-cutting steel.
Stainless steel version:
Sleeve 1.4301.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.
Mushroom grip thermoplastic.
Version
Steel version:
Sleeve black oxidized, weldable.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Sleeve bright and weldable.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip black gray RAL7021.
Sleeve black oxidized, weldable.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Sleeve bright and weldable.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip black gray RAL7021.
Note
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request
Special versions.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.