EN
Choose your language
Designation
Clamping lever
Version 1
with protective cap
Main material
zinc
Surface finish body
textured matt
Main colour
traffic red RAL 3020
Component material
stainless steel
Surface finish component
bright
A1=Handle length
74,5
A=Handle length
65
H3=handle height
42,5
T=thread depth
12
X=thread
M6
B
9,5
D
13,5
D1
18,5
D2
19
H
32
H1
6,5
H2
17,5
H4
45,5
No. of teeth
20
Size
2
Thread type
internal thread
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
Manette indexable en zinc injecté haute pression selon DIN EN 12844.
Insert en Inox 1.4305.
Bouchon de protection en Inox 1.4305.

Finition
Manette avec revêtement plastique.
Insert Inox naturel.
Sur demande
Autres taraudages, coloris et finitions spéciales.
La cote «H1» est disponible dans d’autres longueurs (prix spécifique).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought