EN
Choose your language
Designation
Crank handle
Version 1
reamed hole
Version 2
with transverse bore
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
A=Centre distance
100
D2=Fastening hole
12
D7=Thread
M6
H1=Handle height
72
H=Height
98
L=Length
124
D
28
D3
20
Grip
cylindrical grip
H2
26
H3
16
H4
7,5
Size
2
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
Naturel.
Nota
Similaire à DIN 469.
Pour les modèles avec perçage transversal, la fixation s'effectue à l'aide de la vis sans tête ISO 4027 (DIN 914).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought