EN
Choose your language
Designation
Crank handle
Version 1
reamed hole
Version 2
with transverse bore
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
A=Centre distance
125
D2=Fastening hole
14
D7=Thread
M6
H1=Handle height
90
H=Height
118
L=Length
153
D
30
D3
26
Grip
cylindrical grip
H2
28
H3
15,8
H4
7,5
Size
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
Naturel.
Nota
Similaire à DIN 469.
Pour les modèles avec perçage transversal, la fixation s'effectue à l'aide de la vis sans tête ISO 4027 (DIN 914).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté