EN
Choose your language
Designation
Crank handle
Version 1
reamed hole
Version 2
with transverse bore
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
A=Centre distance
160
D2=Fastening hole
17
D7=Thread
M6
H1=Handle height
90
H=Height
122
L=Length
190
D
34
D3
26
Grip
cylindrical grip
H2
32
H3
19,6
H4
7,5
Size
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
Version
Bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought