Socket head screw with hexagon socket steel bright (black) 07160-312X60
Sales unit
1,27 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M12
G=thread / for thread
M12
L=Length
60
SW=key width
10
DK
18
Grade
10.9
K
12
Kind of fastening
hexagon socket
Lg
max.
24
Ls
min.
15,25
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
Acier de traitement.
Finition
Acier, classe de résistance 8.8, poli (noir) ou électrozingué.
Acier, classe de résistance 10.9, poli (noir) ou électrozingué.
Acier, classe de résistance 12.9, poli (noir).
Acier, classe de résistance 10.9, poli (noir) ou électrozingué.
Acier, classe de résistance 12.9, poli (noir).
Nota
M18 selon la norme DIN 912.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.