Vis à tête cylindrique à six pans creux acier inoxydable A4 naturel 07161-608X35
- Inox A2 ou inox A4
- Brillant
Sales unit
1,71 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
low head
DIN
DIN 6912
Product type
screw
Main
material
stainless steel A4
Surface finish
body
bright
D=Thread
M8
L=Length
35
SW=key width
6
D1
4
DK
13
Grade
70
K
5
Kind of fastening
hexagon socket
Lg
max.
13
Ls
min.
6,75
T
2,88
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
Inox A2 ou inox A4.
Finition
Inox A2-70, poli.
Inox A4-70, poli.
Inox A4-70, poli.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.