EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
low head
DIN
DIN 6912
Product type
screw
Main material
steel
Surface finish body
electro zinc-plated
D=Thread
M4
G=thread / for thread
M4
L=Length
16
SW=key width
3
D1
2
DK
7
Grade
8.8
K
2,8
Kind of fastening
hexagon socket
Lg max.
3,5
Ls min.
1,4
T
1,48
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
Acier de traitement.
Finition
Acier, classe de résistance 8.8, poli (noir) ou électrozingué.
Acier, classe de résistance 10.9, poli (noir) ou électrozingué.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought