EN
Choose your language

Description

Material
Clamp thermoplastic.
Nuts and screws stainless steel.
Version
Clamp black.
Screws and nuts bright.
Note
The single clamp is used together with round lateral guides. A pin with a diameter of D1 = 12 or a flat bar 25x8 can be used to adjust the height of the single clamp.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Accessory
Pin 29302-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté