{"product":{"productId":"agid.3158","price":565.02,"name":"Clamp nuts"},"currency":"EUR"}
Matière
Housing carbon steel, cover aluminium.
Finition
Carbonitrided
Afficher plus
Afficher moins
Description
Matière
Housing carbon steel, cover aluminium.
Finition
Carbonitrided
Nota
The main feature of the mechanical clamp nut is an integrated planetary gear to simplify the manual clamping torque. After manually adjusting the clamp nut up to the workpiece the drive pinion of the planetary gear is engaged by turning the hexagonal spigot “SW1” to the right. The clamp nut is self-locking in every position. The clamp nut can be used for many clamping tasks throughout the machining field, especially for clamping parts in presses and punches.
Suitable bolts for t-slots see 07040.
The clamp nuts are supplied without t-slot bolts.
Suitable bolts for t-slots see 07040.
The clamp nuts are supplied without t-slot bolts.
Indication de dessin
1) ratchet
2) screws for T-slots up to M24, min. grade 10.9
2) screws for T-slots up to M24, min. grade 10.9
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.