{"product":{"productId":"agid.22618","price":4074.94,"name":"Tombstone, grey cast iron, double-sided, for interchangeable subplates"},"currency":"EUR"}
Matière
GJL 300.
Finition
Support and mounting surfaces precision machined
Afficher plus
Afficher moins
Description
Matière
GJL 300.
Finition
Support and mounting surfaces precision machined
Nota
Interchangeable subplates can be positioned and mounted on both sides of the tombstone. This means that clamping fixtures can be replaced efficiently. The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980. Please order locating pins for positioning tombstones on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied, as well as 2 positioning pins for positioning the interchangeable subplates.
Ring bolts for hoisting are supplied, as well as 2 positioning pins for positioning the interchangeable subplates.
Indication de dessin
1) hole for DIN 912 cap screw
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.