{"product":{"productId":"agid.22620","price":2337.17,"name":"Interchangeable subplates, grey cast iron with grid holes"},"currency":"EUR"}
Matière
GJL 300.
Finition
Mounting surfaces ground
Afficher plus
Afficher moins
Description
Matière
GJL 300.
Finition
Mounting surfaces ground
Nota
Interchangeable subplates with grid holes are used double-sided, together with the tombstones. The interchangeable subplates are positioned and mounted on both sides of the tombstone. This means that clamping fixtures can be replaced efficiently.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
Please order protection plugs to plug unused grid holes separately.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
Please order protection plugs to plug unused grid holes separately.
Indication de dessin
1) grid hole
2) hole for DIN 912 cap screw, M16
2) hole for DIN 912 cap screw, M16
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.