{"product":{"productId":"agid.22599","price":1139.18,"name":"Subplates, grey cast iron with pre-machined clamping faces"},"currency":"EUR"}
Matière
GJL 300.
Finition
Support and mounting surfaces ground
Afficher plus
Afficher moins
Description
Matière
GJL 300.
Finition
Support and mounting surfaces ground
Nota
Subplates with pre-machined clamping faces provide a quick and economic way of producing bodies with specific grid or individual holes. The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Indication de dessin
1) hole for DIN 912 cap screw (D3/D4)
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.