{"product":{"productId":"agid.2970","price":252.42,"name":"Precision hook clamp"},"currency":"EUR"}
Matière
Steel.
Finition
Case-hardened, black oxidised and ground.
Afficher plus
Afficher moins
Description
Matière
Steel.
Finition
Case-hardened, black oxidised and ground.
Nota
Precision hook clamps are used as conventional clamping elements in fixtures.
A reamed hole is drilled into the fixture base. The hole depth depends on the required clamping height. A support is placed under the rear rounded hook part (radius 22) to take the counterforce, this can be flat, semicircular or prismatic. A DIN 933 hex. head screw tightens the clamp.
A reamed hole is drilled into the fixture base. The hole depth depends on the required clamping height. A support is placed under the rear rounded hook part (radius 22) to take the counterforce, this can be flat, semicircular or prismatic. A DIN 933 hex. head screw tightens the clamp.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.