{"product":{"productId":"agid.2983","price":63.6,"name":"Clamping pins (high force)"},"currency":"EUR"}
Matière
Carbon steel.
Finition
Pins tempered and ground.
Knurled knob tempered, black oxidised.
Knurled knob tempered, black oxidised.
Afficher plus
Afficher moins
Description
Matière
Carbon steel.
Finition
Pins tempered and ground.
Knurled knob tempered, black oxidised.
Knurled knob tempered, black oxidised.
Nota
The clamping pin length must be adapted to the workpiece by the customer.
Dimension C defines the length of the clamping pin before machining.
The dimension C must be adapted by the customer to suit the thickness of the workpiece.
Afterwards, a thread with dimension J must be cut into the clamping pin.
The assembly drawing must be observed to determine the length of the clamping pin.
After machining the clamping pin to the correct overall length, the knurled knob is attached to the clamping pin using the two grub screws and locked.
Dimension C defines the length of the clamping pin before machining.
The dimension C must be adapted by the customer to suit the thickness of the workpiece.
Afterwards, a thread with dimension J must be cut into the clamping pin.
The assembly drawing must be observed to determine the length of the clamping pin.
After machining the clamping pin to the correct overall length, the knurled knob is attached to the clamping pin using the two grub screws and locked.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.