{"product":{"productId":"agid.21512","price":162.96,"name":"Side clamps, steel, for T-slots"},"currency":"EUR"}
Matière
Steel.
Finition
Case-hardened and black oxidised.
Afficher plus
Afficher moins
Side clamps, steel, for T-slots, Form A, with flat jaw
à partir de
162,96 €
hors TVA
hors frais d’envoi
Side clamps, steel, for T-slots, Form B, with prism jaw
à partir de
162,96 €
hors TVA
hors frais d’envoi
Description
Matière
Steel.
Finition
Case-hardened and black oxidised.
Nota
Tightening the ball-end thrust screw moves the jaw plates forwards. The workpiece is pushed against the fixed stop and simultaneously forced down onto the seating face. The seating face for the workpiece can be mounted directly on the machine table.
Indication de dessin
Form A: with flat jaw
Form B: with prism jaw
Form B: with prism jaw