{"product":{"productId":"agid.29315","price":555.86,"name":"Swing clamps, heavy duty, automation compatible, Form B, without clamping arm"},"currency":"EUR"}
Description
Description du produit
Heavy duty toggle clamps are especially suitable for manual clamping processes with short clamping times.
The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
Matière
Carbon steel.
Finition
Black oxidised.
Consignes d´utilisation
Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Avantages
- Automation-compatible
- High clamping forces
- Rapid clamping
- High clamping forces
- Rapid clamping
Indication de dessin
1) swing travel
2) clamp travel
2) clamp travel
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.