{"product":{"productId":"agid.29321","price":602.18,"name":"Swing clamps, heavy duty, extended clamping travel automation compatible"},"currency":"EUR"}
Matière
Carbon steel.
Finition
Black oxidised.
Afficher plus
Afficher moins
Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm
à partir de
666,51 €
hors TVA
hors frais d’envoi
Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm
à partir de
602,18 €
hors TVA
hors frais d’envoi
Description
Description du produit
Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.
At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Matière
Carbon steel.
Finition
Black oxidised.
Consignes d´utilisation
Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Avantages
- Automation-compatible
- High clamping forces
- Rapid clamping
- High clamping forces
- Rapid clamping
Contenu de la livraison
Swing clamp with positioning bush.