{"product":{"productId":"agid.18253","price":651.88,"name":"Couplings for cross-clamping"},"currency":"EUR"}
Matière
Carbon steel.
Finition
Black oxidised.
Afficher plus
Afficher moins
Description
Matière
Carbon steel.
Finition
Black oxidised.
Nota
With the coupling for cross-clamping, two 5-axis clamping systems compact / KIPPflexX can be connected with each other.
This enables workpieces to be clamped from four sides.
To enable the coupling for cross-clamping to be precisely centred on the transverse spindle, a threaded spindle and a spindle nut is required for each end.
These items must be ordered separately as accessories under the following numbers:
Threaded spindle NLM 41400-999.008
Spindle nut NLM 41010-999.003
This enables workpieces to be clamped from four sides.
To enable the coupling for cross-clamping to be precisely centred on the transverse spindle, a threaded spindle and a spindle nut is required for each end.
These items must be ordered separately as accessories under the following numbers:
Threaded spindle NLM 41400-999.008
Spindle nut NLM 41010-999.003
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.