{"product":{"productId":"agid.32552","price":3.82,"name":"Double ball catches"},"currency":"EUR"}
Matière
Housing and latch brass, die-cast zinc or stainless steel 1.4401.
Balls and springs stainless steel.
Finition
Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Afficher plus
Afficher moins
Description
Matière
Housing and latch brass, die-cast zinc or stainless steel 1.4401.
Balls and springs stainless steel.
Finition
Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Nota
Quick catch for various applications such as holding doors, hatches, screens etc. closed. The double ball catch consists of a housing and a latch bracket that engages between the two balls. The latch bracket can engage from the front or the side. The engagement pressure is adjustable.
Indication de dessin
1) counterbore DIN 74-A
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.