{"product":{"productId":"agid.34647","price":123.09,"name":"Locating cylinders Ball Lock, steel with star grip"},"currency":"EUR"}
Matière
Locating cylinder QT steel
Balls roller bearing steel.
Star grip thermoplastic.
Screw, steel.
Balls roller bearing steel.
Star grip thermoplastic.
Screw, steel.
Finition
Locating cylinder tempered, black oxidised
Balls hardened, bright
Star grip black with red cap.
Screw trivalent blue passivated.
Balls hardened, bright
Star grip black with red cap.
Screw trivalent blue passivated.
Afficher plus
Afficher moins
Description
Matière
Locating cylinder QT steel
Balls roller bearing steel.
Star grip thermoplastic.
Screw, steel.
Balls roller bearing steel.
Star grip thermoplastic.
Screw, steel.
Finition
Locating cylinder tempered, black oxidised
Balls hardened, bright
Star grip black with red cap.
Screw trivalent blue passivated.
Balls hardened, bright
Star grip black with red cap.
Screw trivalent blue passivated.
Nota
When the star grip is tightened, the center ball is pushed down, forcing the three securing balls outwards, where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Montage
1. Unscrew the threaded pin from the locating cylinder.
2. Screw the star grip on.
2. Screw the star grip on.
Avantages
Tool-free clamping
Contenu de la livraison
03153 locating cylinder Ball Lock.
06220 star grip similar to DIN 6336.
06220 star grip similar to DIN 6336.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.