{"product":{"productId":"agid.28333","price":136.45,"name":"Workpiece stops, magnetic, Form B, with joint"},"currency":"EUR"}
Description
Matière
Body high-strength aluminium.
Hinge pin and stop bar, steel.
Hinge pin and stop bar, steel.
Finition
Body anodised blue and black.
Hinge pin and stop bar black oxidised.
Hinge pin and stop bar black oxidised.
Nota
The workpiece stop with enclosed magnet serves, among other things, as a versatile instrument for positioning on machining centres or for assembly work. It adheres to all magnetic surfaces such as vices, measuring devices, drilling and milling machines. After clamping the workpieces, the workpiece stop can also be easily removed again, thus exposing all surfaces to be machined.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.