Accessoires pour sauterelles
Accessories for toggle clamps from norelem
Optimise toggle clamps with accessories
Expand the functions of toggle clamps with accessories
High-quality accessories for toggle clamps from norelem
Accessories for toggle clamps from norelem
In industrial manufacturing, toggle clamps are indispensable tools that enable workpieces to be secured or released quickly and safely. Toggle clamps are designed to quickly exert a strong clamping force using a simple lever mechanism, and can be released just as quickly. Toggle clamps are used in a wide range of industrial applications, including manufacturing, assembly, machining and testing.
The appropriate accessories play a decisive role in realising the full potential of these clamping devices. Accessories for toggle clamps include a wide range of components and additions that can significantly improve the efficiency, safety and versatility of clamping systems.
From plastic grips and thrust spindles to protective caps and adapter plates - each accessory fulfils specific functions and helps to adapt the toggle clamps to individual production requirements. The correct selection and use of accessories can not only increase productivity, but also increase operational safety and extend the service life of the clamping devices.
Optimise toggle clamps with accessories
Special accessories for toggle clamps play a decisive role in optimising industrial production processes. By using such additional components, workpieces can be secured faster and more precisely, which shortens production times and increases overall efficiency. Accessories optimise a toggle clamp by adding specific components to improve the functionality, adaptability, efficiency and safety of the clamping device.
- Ergonomic plastic grips offer better handling and reduce operator fatigue. They enable more comfortable and safer operation of the toggle clamp, especially with frequent use.
- Thrust spindles and thrust screws with thrust pads increase the clamping force and ensure even pressure distribution on the workpiece. They enable more precise and secure clamping, which is particularly important for delicate or irregularly shaped workpieces.
- Protective caps protect the clamping surfaces and other sensitive parts of the toggle clamp from dirt and damage. This contributes to the longevity of the clamping device and ensures consistent performance.
- Adapter plates extend the application possibilities of the toggle clamp by facilitating assembly on different machines or workpieces. They enable flexible adaptation to different production requirements.
- Angle brackets ensure stable and precise positioning of the toggle clamp on machines or workpieces. Angle brackets increase the accuracy and repeatability of clamping operations.
- Thrust spindles provide additional stability and retention force, especially for large or heavy workpieces. They support the main clamping function and improve the overall stability of the system.
- Locking washers lock the clamping spindles and prevent them shifting. They increase safety by ensuring the toggle clamp cannot be accidently released during the machining process.
Through the targeted use of these accessories, a toggle clamp can be optimally adapted to the specific requirements of the respective application. This leads to improved performance, increased safety, a longer service life for the clamping device and greater efficiency in the production environment.
Expand the functions of toggle clamps with accessories
In industrial fabrication, toggle clamps are indispensable tools that ensure workpieces are clamped quickly and reliably. However, in order to utilise the full potential of these clamping devices, the correct accessories are crucial. High-quality additional components can significantly improve the efficiency, precision and safety of toggle clamps. Below we present the different types of accessories that norelem offers. We also explain how the accessories extend the functionality of your toggle clamps.
Plastic grips
A plastic grip is an ergonomically formed grip made from durable plastic that is fitted to clamping devices and machines to ensure comfortable and safe operation. The grips are designed to facilitate handling and reduce operator fatigue, which is particularly important with frequent use. The range includes three additional plastic grips in addition to the standard grip:
- Rectangular plastic grips with rectangular opening
- Round plastic grips with rectangular opening
- Round plastic grips with round opening
Spring mounted thrust spindles
A spring mounted thrust spindle is a mechanical component that is used to exert a targeted and uniform pressure on a workpiece. It is fitted in clamping fixtures to ensure precise clamping and increase the stability of the workpiece during machining. This thrust spindle from norelem is made from steel. The screw and the clamping plates are electro zinc-plated, the nut is black oxidised.
Thrust screws
Thrust screws are used to exert a controlled pressure on the workpiece. They are available in various sizes and styles and play an important role in clamping devices to ensure secure and stable clamping. In addition to individual neoprene thrust pads, norelem also has clamping spindles with neoprene thrust pads.
The thrust screw with thrust pad is a special screw that is provided with an additional thrust pad. The thrust pad ensures even pressure distribution on the workpiece. The combination of thrust screw and thrust pad ensures precise clamping by minimising the risk of damage or deformation.
Protective caps
Protective caps are protective devices that are used on clamping surfaces or sensitive parts of machines and tools. The caps protect against external influences such as dirt, damage and wear. They also help to extend the service life of the devices and ensure that they function reliably.
Angle brackets
An angle bracket is a right-angled mounting aid. It is used to secure clamping devices in a precise and stable position. Angle brackets ensure secure fastening and increase the accuracy and repeatability of clamping operations. The products from norelem are made from steel and are electro zinc-plated and passivated.
High-quality accessories for toggle clamps from norelem
norelem is a renowned supplier of standard and operating parts. We offer you an extensive range of high-quality accessories for toggle clamps. The accessories have been specially developed to improve efficiency, precision and safety in industrial applications.
norelem uses high-quality materials and advanced manufacturing techniques to ensure that every accessory is durable and precise. Every product undergoes strict quality controls to ensure the highest standards.
Our extensive range enables customers to find the exact accessories that meet their specific requirements. With decades of experience in the industry, norelem has developed a deep understanding of the requirements and challenges of industrial manufacturing.
By purchasing from norelem, you can be sure that you will receive accessories that optimally complement your toggle clamps and make your production processes more efficient and safer.