{"product":{"productId":"agid.3929","price":40.14,"name":"Ledge handles, aluminium "},"currency":"EUR"}
Matière
Profile aluminium EN AW-6060
Finition
Matt-gloss anodised.
Afficher plus
Afficher moins
Ledge handles, aluminium, mounted from the rear
à partir de
40,14 €
hors TVA
hors frais d’envoi
Ledge handles, aluminium, mounted from the front or rear
à partir de
40,14 €
hors TVA
hors frais d’envoi
Description
Matière
Profile aluminium EN AW-6060
Finition
Matt-gloss anodised.
Nota
These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.
Montage
Form A from the rear.
Form B from the front.
Form B from the front.