{"product":{"productId":"agid.23984","price":3.13,"name":"Cap nut compact in Hygienic DESIGN"},"currency":"EUR"}
Matière
Stainless steel 1.4404.
Finition
Polished.
Afficher plus
Afficher moins
Description
Matière
Stainless steel 1.4404.
Finition
Polished.
Nota
The surface of the cap nut is polished and, with regard to design optimised for the use in hygienic environments. The top of the nut is spherical and the collar has a conical formed top face. The nut has been designed as a low version so as to keep troublesome corners as few as possible. Due to the extremely high quality surface finish of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface.
Sur demande
Inch threads, high versions.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.