{"product":{"productId":"agid.14697","price":23.73,"name":"Clamping force intensifiers"},"currency":"EUR"}
Matière
Bearing housing steel.
Finition
Black oxidised.
Afficher plus
Afficher moins
Description
Matière
Bearing housing steel.
Finition
Black oxidised.
Nota
As a rule, the clamping force intensifier is used together with tightening or clamping elements. The integrated axial needle roller thrust bearing unit can achieve ca. twice the clamping force by the same lever length.
Avantages
The component surface is protected by the stationary lower ring.
The higher preload force causes a lower tendency for material relaxation in the thread.
Clamping levers, wing and star grips, knurled knobs or hexagonal and socket head screws etc. can be used as tightening or clamping elements.
The higher preload force causes a lower tendency for material relaxation in the thread.
Clamping levers, wing and star grips, knurled knobs or hexagonal and socket head screws etc. can be used as tightening or clamping elements.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.