{"product":{"productId":"agid.35829","price":0,"name":"Disc springs DIN EN 16983"},"currency":"EUR"}
Matière
Spring steel.
Stainless steel.
Stainless steel.
Finition
Phosphated and oiled.
Afficher plus
Afficher moins
Description
Matière
Spring steel.
Stainless steel.
Stainless steel.
Finition
Phosphated and oiled.
Nota
If several disc springs are assembled to form a spring packet i.e. concave face to convex face, the spring force of a single disc can be multiplied by the number of discs giving high spring force with short spring travel.
If several disc springs are assembled to form a spring column i.e. concave face to concave face and convex face to convex face, the spring force of the entire column is the same as that of a single disc giving low spring force with long spring travel.
If several disc springs are assembled to form a spring column i.e. concave face to concave face and convex face to convex face, the spring force of the entire column is the same as that of a single disc giving low spring force with long spring travel.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.