{"product":{"productId":"agid.18359","price":4.8,"name":"Turnbuckle nuts, steel tube, closed form DIN 1478"},"currency":"EUR"}
Matière
Steel.
Finition
Electro zinc-plated.
Afficher plus
Afficher moins
Description
Matière
Steel.
Finition
Electro zinc-plated.
Nota
These steel tube turnbuckle nuts are closed form and have a RH thread one end and LH thread other end.
The turnbuckle nuts conform with the German BRL (A) and bear the Ü symbol (ÜZ – Certificate of conformity from a recognised certification authority).
The core Ø of the internal thread may be slightly larger than standard, this does not effect the function.
The turnbuckle nuts conform with the German BRL (A) and bear the Ü symbol (ÜZ – Certificate of conformity from a recognised certification authority).
The core Ø of the internal thread may be slightly larger than standard, this does not effect the function.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.