{"product":{"productId":"agid.4042","price":135.78,"name":"Torque screws with thrust point"},"currency":"EUR"}
Matière
Steel.
Finition
Black oxidised.
Afficher plus
Afficher moins
Description
Matière
Steel.
Finition
Black oxidised.
Nota
The torque required for the knurled screw is generated by two spring-mounted thrust balls.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
Forces
F1 = Minimum final pressure
F2 = Maximum final pressure
F2 = Maximum final pressure
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.