norelem transporte - Éléments de transport et de manutention
The subject area “norelem transports” contains the components and elements from the material handling and transport application area. Divided into the product groups “Wheels, castors”, “Ball transfer units” and “Small conveyor belts”, the range contains basic components to enable the transport and movement of equipment and work objects in all industrial and commercial areas.
Wheels and castors are available in a variety of designs. Swivel and fixed castors differ in their manoeuvrability. Fixed castors are stationary, while swivel castors can be swivelled vertically through 360°. The range offers various pairings and combinations in different sizes, substructure heights, housing and tread materials for effective use on different floor coverings A wide selection of wheels and guide rollers completes the programme.
Ball transfer units are based on the rolling bearing principle, whereby the spherical roller is mounted in ball bearings in a shell. Available in built-in housings or equipped with mounted flanges or threaded bolts, norelem ball transfer units offer a wide range of mounting options. They enable smooth movement in all level directions, even under heavy loads.
The norelem small conveyor belts are compact short transport solutions, for example for feeding or removing components in manufacturing and production. They are also used in logistics and in the commercial sector. The drive technology, control system and mounting profiles of the small conveyor belts are compact and easy to install within the circulating conveyor belt.