{"product":{"productId":"agid.21897","price":314.09,"name":"Dovetail slides with micrometer spindle and location holes"},"currency":"EUR"}
Matière
Aluminium EN AW-6082.
Finition
Black anodised
Afficher plus
Afficher moins
Description
Matière
Aluminium EN AW-6082.
Finition
Black anodised
Nota
These precision dovetail slides find use in e.g. machine and fixture construction, metrology, optical instruments and fine mechanics.
The stated permissible load rating (F) is for static loads.
The torque values only apply for centred carriages.
TI = number of fastening holes E1/E2/MI inside.
TA = number of fastening holes E/E1/MA outside.
TM = number of centring holes D1 inside.
TN = number of centring holes D1 outside.
The stated permissible load rating (F) is for static loads.
The torque values only apply for centred carriages.
TI = number of fastening holes E1/E2/MI inside.
TA = number of fastening holes E/E1/MA outside.
TM = number of centring holes D1 inside.
TN = number of centring holes D1 outside.
Avantages
An additional centring hole is located at all tapped holes. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240. Quick and retrofit combination in the X, Y and Z axes.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.