{"product":{"productId":"agid.32550","price":20.29,"name":"Pin extractors for roller chains"},"currency":"EUR"}
Matière
Steel.
Afficher plus
Afficher moins
Description
Matière
Steel.
Nota
Chain pin extractors enable quick and easy disassembling of roller chains so that they can be shortened or damaged parts replaced.
The pins are pressed individually through the outer link plate.
The pins are pressed individually through the outer link plate.
Utilisation
1. Place the jaws of the extractor over the roller of the chain link with the extractor pin centred on the chain link pin.
2. Tighten the extractor pin down by rotating the top handle clockwise until the chain pin loosens.
3. The second pin must also be loosened so that the link plate can be removed.
2. Tighten the extractor pin down by rotating the top handle clockwise until the chain pin loosens.
3. The second pin must also be loosened so that the link plate can be removed.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.